Products
Service & Support
Industries & Solutions
Company

Precise foreign object and completeness inspection in pharmaceutical manufacturing

Non-contact inspection of sensitive products with the RadarImager

The RadarImager from Balluff offers a reliable solution for the quality assurance of pharmaceutical products. Thanks to its radar technology, packaging can be inspected non-destructively - directly in the production process and independent of external influences such as light, dust or moisture. The system detects hidden foreign bodies, checks for completeness and ensures the integrity of sensitive products. This increases product safety and efficiently fulfills regulatory requirements - for safe, precise and automated quality control.

Quality assurance plays an absolutely central role, especially for medicines, food supplements and other products from the pharmaceutical industry.

The special features

  • Checking that the packaging is complete, including the package insert
  • Check packaging for intactness
  • Detect foreign objects

RadarImager

Inline, fast and reliable

High-precision, non-destructive 3D inspections even through opaque materials. Detect irregularities, safeguard your processes and increase product quality.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue