Products
Service & Support
Industries & Solutions
Company

21.02.2019

Magnetic Field Positioning System

Intelligent linear feedback – measure positions continuously and without contact

Intelligent linear feedback – measure positions continuously and without contact

The Smart Factory, with its complex production lines, affords high flexibility. It can be difficult to integrate the required process and product quality while demands and specifications are changing continuously.

Keeping a constant eye on the process becomes critical. Sensors in grippers, stamping machines and tool changers play a critical role in the process. They ensure the essential speed of action, precision and flexibility.

The new BMP magnetic field positioning system from Balluff lets you monitor continual work processes reliably and without wear. The magnetic field positioning system helps you stay in control of various processes and ensures simultaneous processing of workpieces all while remaining energy-efficient.

The result is high process reliability and automation quality that works in a variety of applications: whether you need to control assembly in the automobile industry, or quickly adapt to changing formats and process parameters in the packaging industry, the new magnetic field positioning system provides reliable, accurate results.

Features

  • Modular concept for greater flexibility – measuring range up to 256 mm
  • Wide transparency – continuous checking of piston position in tight spaces with analog voltage and current output as well as IO-Link interface
  • Reliable results – application-relevant linearity and repeat accuracy
  • High process security – low temperature drift and high quality electromagnetic compatibility
  • Ideal for Industry 4.0 – format change, condition monitoring and predictive maintenance

BMP Magnetic field positioning system

Downloads

  • Intelligent linear feedback with BMP magnetic field positioning system

Do you have questions? Please contact us.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue