Products
Service & Support
Industries & Solutions
Company

26.10.2017

Photoelectric distance sensors

Reliably measure distance up to 20 meters – regardless of the target surface properties

Reliably measure distance up to 20 meters

When highly precise measurements are required from long stand-off distances, for example high-bay storage applications, BOD 37M photoelectric distance sensors are the solution. Based on timeof-flight technology (TOF), BOD 37M enables ‚stable measurements regardless of the surface finish of the target. These reliable sensors with front- and background suppression feature a scalable measuring range. A display and set-up buttons make them easy to operate. The compact, industrial grade housing is protected to IP67, and its compact size makes it simple to integrate where space is at a premium.

Features

  • Highly precise even at long distances
  • Stable measurements regardless of the target surface properties (Time-of-Flight technology)
  • Front- and background suppression (window function)
  • Scalable measuring range
  • Rugged, compact IP67 housing
  • Simple, intuitive operation with display and set-up buttons

Photoelectric distance sensors BOD 37M

Range of applications

  • Warehousing

  • Packaging and conveying

  • Forklift trucks

  • Automotive, e.g. positioning vehicle parts

  • Metallurgy, e.g. positioning transport carts

Downloads

  • Photoelectric Distance Sensors BOD 37M with Long Range

Do you have questions? Please contact us.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue