Similar Illustration
Only CAD model download is supported
Clamp without fixed stop for proximity switches
Use
For M18 sensors
Material
LCP PTFE coated
Dimension
Ø 30 x 58 mm
Mounting part
Clamps
Ambient temperature
-25...70 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES 18,0-KH-9LT/W | BAM MC-XA-024-D18,0-2-FM/W | |
|
-
List price
|
30,61 EUR
List price
|
|
| Use | For M18 sensors |
for sensors Ø18 mm For M18 sensors fastening length 50mm and longer |
|---|---|---|
| Material | LCP PTFE coated |
Brass PTFE coated LCP |
| Dimension | Ø 30 x 58 mm | Ø 32 x 46 mm |
| Mounting part | Clamps | Screws, clamps |
| Ambient temperature | -25...70 °C | - |
| Additional features | - | Weld immune |
Only CAD model download is supported