Similar Illustration
Only CAD model download is supported
Clamp without fixed stop for proximity switches
Use
For M30 sensors
Material
Brass White bronze
Dimension
Ø 41 x 38 mm
Mounting part
Clamps
Ambient temperature
-25...70 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES 30,0-KH-9S | BAM MC-XA-023-D30,0-2-FS | |
|
-
List price
|
31,69 EUR
List price
|
|
| Use | For M30 sensors |
for sensors Ø30 mm For M30 sensors fastening length 40mm and longer |
|---|---|---|
| Material | Brass White bronze | Brass nickel-plated |
| Dimension | Ø 41 x 38 mm | Ø 45 x 36 mm |
| Mounting part | Clamps | Screws, clamps |
| Ambient temperature | -25...70 °C | - |
Only CAD model download is supported