Similar Illustration
Only CAD model download is supported
Proximity sensor mounts with positive stops
Use
For M08 sensors
for sensors Ø8 mm
fastening length 48mm and longer
for sensors Ø8 mm
fastening length 48mm and longer
Material
Brass nickel-plated
Dimension
Ø 19.5 x 48 mm
Mounting part
Screws, clamps
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAM MC-XA-023-D08,0-2-FXL | BAM MC-XA-023-D08,0-2-FS | |
|
12,76 EUR
List price
|
12,23 EUR
List price
|
|
| Use |
For M08 sensors for sensors Ø8 mm fastening length 48mm and longer |
For M08 sensors for sensors Ø8 mm fastening length 28mm and longer |
|---|---|---|
| Material | Brass nickel-plated | Brass nickel-plated |
| Dimension | Ø 19.5 x 48 mm | Ø 19.5 x 28 mm |
| Mounting part | Screws, clamps | Screws, clamps |
Only CAD model download is supported