Products
Service & Support
Industries & Solutions
Company
Canceled

BAM03H5

BAM LS-VS-008-C2/3-2514-5

Optics: Apertures, lenses, deflectors

Principle of operation
Camera lens
Version
C-Mount
Use
for industrial cameras BVS CA-.. <12 MP
Dimension
Ø 33 x 47 mm
Material
Aluminum, black anodized
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Principle of operation
Camera lens
Version
C-Mount
Use
for industrial cameras BVS CA-.. <12 MP
Dimension
Ø 33 x 47 mm
Material
Aluminum, black anodized
Material sensing surface
Glass, polished
Mounting part
Threads
Focal length
25 mm
Minimum object distance (MOD)
200 mm
IP rating
IP67
Classifications
ECLASS 10.1
27-27-36-03
ECLASS 11.0
27-27-36-03
ECLASS 12.0
27-27-36-03
ECLASS 13.0
27-27-36-03
ECLASS 14.0
27-27-36-03
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-05
ECLASS 6.2
27-27-92-05
ECLASS 8.1
27-27-92-05
ECLASS 9.0
27-27-36-03
ECLASS 9.1
27-27-36-03
ETIM 4.0
EC002467
ETIM 5.0
EC002467
ETIM 6.0
EC002467
ETIM 7.0
EC001776
ETIM 8.0
EC001776
ETIM 9.0
EC001776
UNSPSC 11
23151700
UNSPSC 7.0901
23151700
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue