Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
Ø 18 x 83 mm
Style Housing
M18x1
Installation
for flush mounting
Range
0.75...5 mm
Analog output
Analog, current 2.7…8.6 mA
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAW 018-PB-1-K-10 | BAW M18ME-UAC50B-BP03 | |
|
-
List price
|
181,34 EUR
List price
|
|
| Dimension | Ø 18 x 83 mm | Ø 18 x 36 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 0.75...5 mm | 1...5 mm |
| Analog output | Analog, current 2.7…8.6 mA | Analog, voltage 0...10 V |
| Output characteristic | falling on approach | falling on approach |
| Repeat accuracy per BWN | ±20.0 µm | ±8 µm |
| Housing material | Brass, nickel plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PBT |
| Connection | Cable, 10.00 m, PVC | Cable, 3.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 15...30 VDC |
| Ambient temperature | -10...60 °C | -10...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE EAC |
CE UKCA cULus WEEE |
| Limit frequency –3 dB | - | 500 Hz |
| Non-linearity max. | - | ±120 µm |
Only CAD model download is supported