Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
Ø 12 x 50 mm
Style Housing
M12x1
Installation
non-flush
Range
0.2...7 mm
Analog output
Analog, current 4…20 mA
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BAW Z15E-ICC70G-S04G | BAW M12ME-ICC70F-S04G | |
|
170,13 EUR
List price
|
149,68 EUR
List price
|
|
| Dimension | Ø 12 x 50 mm | Ø 12 x 50 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 0.2...7 mm | 0.2...7 mm |
| Analog output | Analog, current 4…20 mA | Analog, current 4…20 mA |
| Output characteristic | falling on approach | falling on approach |
| Limit frequency –3 dB | 1000 Hz | 1000 Hz |
| Repeat accuracy per BWN | ±7.0 µm | ±7.0 µm |
| Non-linearity max. | ±70 µm | ±70 µm |
| Housing material | 1.4104 stainless steel | Brass, Nickel-free coated |
| Material sensing surface | LCP | LCP |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 16...30 VDC | 16...30 VDC |
| Ambient temperature | -40...80 °C | -40...80 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported