Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M8x1-Female, right-angle, 4-pin, A-coded
Connection 2
M12x1-Male, Straight, A-coded
Cable
PUR black, 0.5 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...90 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 75-3/GS4-PU-00,5 | BCC M324-M414-3E-304-PX0434-006 | BCC M324-M414-3E-606-PX0434-006 | BCC M324-M414-3E-691-PX0434-006 | |
|
-
List price
|
14,45 EUR
List price
|
19,05 EUR
List price
|
24,72 EUR
List price
|
|
| Connection 1 | M8x1-Female, right-angle, 4-pin, A-coded | M8x1-Female, angled, 4-pin, A-coded | M8x1-Female, angled, 4-pin, A-coded | M8x1-Female, angled, 4-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, Straight, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | PUR black, 0.5 m, Drag chain compatible | PUR black, 0.6 m, drag chain compatible | PUR black, 0.6 m, drag chain compatible | PUR black, 0.6 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 | 4 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C | -25...90 °C |
| IP rating | IP67 | IP67, IP69K/IP67, IP68, IP69K | IP67, IP69K/IP67, IP68, IP69K | IP67, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Operating voltage Ub | - | 60 VDC / 60 VAC | 30 VDC | 30 VDC |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
| Power indicator | - | - | LED green/no | Green LED |
| Function indicator | - | - | yes/no | yes/no |
| Function indicator (Pin 4) | - | - | LED yellow | LED yellow |
| Function indicator (Pin 2) | - | - | - | LED red |
Only CAD model download is supported