Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, A-coded
Cable
PUR Shielded black, 5 m, drag chain compatible
Number of conductors
5
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-50...80 °C
This product is part of the Classic portfolio, that means
extended availability
flexible transition period
transparent conditions
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Recommended alternative
|
Discontinued
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S137-19-PC-05 | BCC M415-0000-1A-016-PS0525-050 | BCC M418-0000-1A-107-PS0525-050 | BCC M425-0000-1A-016-PS0525-050 | |
|
56,99 EUR
List price
|
31,47 EUR
List price
|
33,35 EUR
List price
|
31,47 EUR
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Cable | PUR Shielded black, 5 m, drag chain compatible | PUR Shielded black, 5 m, drag chain compatible | PUR Shielded black, 5 m, drag chain compatible | PUR Shielded black, 5 m, drag chain compatible |
| Number of conductors | 5 | 5 | 5 | 5 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 36 VDC / 30 VAC | 60 VDC / 60 VAC | 30 VDC / 30 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 2.0 A | 4.0 A |
| IP rating | IP68 | IP67 | IP67, IP68, IP69K | IP67 |
| Approval/Conformity |
CE WEEE |
CE cULus UKCA WEEE |
CE cULus WEEE |
CE cULus UKCA WEEE |
| Switching output | - | Complementary | - | Complementary |
Only CAD model download is supported