Similar Illustration
Only CAD model download is supported
Cables for BIS products
Connection 1
D-Sub-Female, straight
Connection 2
M12x1-Female, straight, A-coded
Cable
PVC Shielded gray, 3 m
Number of conductors
4
Cable temperature, fixed routing
-30...80 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BIS C-522-PVC-03 | BIS C-522-PVC-02 | |
|
167,46 EUR
List price
|
140,72 EUR
List price
|
|
| Connection 1 | D-Sub-Female, straight | D-Sub-Female, straight, 9-pin |
|---|---|---|
| Connection 2 | M12x1-Female, straight, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Cable | PVC Shielded gray, 3 m | PVC Shielded gray, 2 m |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -30...80 °C | -30...80 °C |
| Cable temperature, flexible routing | -5...80 °C | -5...80 °C |
| IP rating | IP40, installed | IP40, installed |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
| Operating voltage Ub | - | 125 VDC / 125 VAC |
| Rated current (40 °C) | - | 4.0 A |
Only CAD model download is supported