Similar Illustration
Only CAD model download is supported
Cables for BIS products
Connection 1
M12x1-Female, angled, 8-pin, A-coded
Connection 2
M12x1-Male, straight, 8-pin, A-coded
Cable
PUR Shielded black, 25 m, drag chain compatible
Number of conductors
8
Cable temperature, fixed routing
-40...90 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BIS Z-502-PU1-25/E | BCC M418-M418-3A-351-PS0825-250 | |
|
-
List price
|
165,31 EUR
List price
|
|
| Connection 1 | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded |
| Cable | PUR Shielded black, 25 m, drag chain compatible | PUR Shielded black, 25 m, drag chain compatible |
| Number of conductors | 8 | 8 |
| Cable temperature, fixed routing | -40...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -5...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 2.0 A | 2.0 A |
| IP rating | IP67 | IP67/IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE cULus WEEE UKCA |
Only CAD model download is supported