Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M16x0.75-Female, straight, 6-pin
Cable
PUR Shielded black, 5 m, drag chain compatible
Number of conductors
7
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-40...90 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BKS-S135M-05 | BKS-S136M-05 | BKS-S147M-05 | |
|
140,15 EUR
List price
|
153,33 EUR
List price
|
120,98 EUR
List price
|
|
| Connection | M16x0.75-Female, straight, 6-pin | M16x0.75-Female, angled, 6-pin | M16x0.75-Female, straight, 7-pin |
|---|---|---|---|
| Cable | PUR Shielded black, 5 m, drag chain compatible | PUR Shielded black, 5 m, drag chain compatible | PUR Shielded black, 5 m, drag chain compatible |
| Number of conductors | 7 | 7 | 7 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -40...90 °C | -40...90 °C | -40...90 °C |
| Cable temperature, flexible routing | -5...90 °C | -5...90 °C | -5...90 °C |
| Operating voltage Ub | 150 VAC | 60 VAC | 60 VAC |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
CE UKCA WEEE |
| Rated current (40 °C) | - | 5.0 A | - |
Only CAD model download is supported