Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M12x1-Male, angled, 3-pin, A-coded
Cable
PUR black, 10 m, drag chain compatible
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-50...90 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M423-0000-2A-001-PX0334-100 | BCC M423-0000-2A-004-PX0334-100 | BCC M423-0000-2A-002-PX0334-100 | |
|
20,56 EUR
List price
|
25,16 EUR
List price
|
20,56 EUR
List price
|
|
| Connection | M12x1-Male, angled, 3-pin, A-coded | M12x1-Male, angled, 3-pin, A-coded | M12x1-Male, angled, 3-pin, A-coded |
|---|---|---|---|
| Cable | PUR black, 10 m, drag chain compatible | PUR black, 10 m, drag chain compatible | PUR black, 10 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 30 VDC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Power indicator | - | Green LED | - |
| Function indicator (Pin 4) | - | LED yellow | - |
| Switching output | - | PNP normally open (NO) | - |
Only CAD model download is supported