Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, A-coded
Switching output
Complementary
Cable
PUR Yellow, 1.2...3.7 m
Number of conductors
4
Conductor cross-section
22 AWG
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M425-0000-1A-003-PC44T2-12/37 | BCC M425-0000-1A-003-EC44T2-12/36 | BCC M425-0000-1A-003-PX44T2-050 | BCC M425-0000-1A-003-PX44T2-100 | |
|
-
List price
|
27,15 EUR
List price
|
15,47 EUR
List price
|
24,21 EUR
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Switching output | Complementary | Complementary | Complementary | Complementary |
| Cable | PUR Yellow, 1.2...3.7 m | TPE Yellow, 1.2...3.6 m, drag chain compatible | PUR Yellow, 5 m, drag chain compatible | PUR Yellow, 10 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 | 4 |
| Conductor cross-section | 22 AWG | 22 AWG | 22 AWG | 22 AWG |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| Approval/Conformity | EAC |
CE WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Cable temperature, fixed routing | - | -50...105 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | - | -25...105 °C | -25...90 °C | -25...90 °C |
| IP rating | - | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
Only CAD model download is supported