Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
7/8"-Female, angled, 5-pin
Interface
DeviceNet
Cable
PVC Shielded gray, 10 m
Number of conductors
4
Conductor cross-section
16 AWG/20 AWG
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Discontinued
Alternative
|
|
|
|
|
|
| BCC A325-0000-10-030-VS85N5-100 | BCC A315-0000-10-030-VS85N5-100 | |
|
-
List price
|
-
List price
|
|
| Connection | 7/8"-Female, angled, 5-pin | 7/8"-Female, straight, 5-pin |
|---|---|---|
| Interface | DeviceNet | DeviceNet |
| Cable | PVC Shielded gray, 10 m | PVC Shielded gray, 10 m |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 16 AWG/20 AWG | 16 AWG/20 AWG |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 9.0 A | 9.0 A |
| IP rating | IP67, IP68 | IP67, IP68 |
| Approval/Conformity |
cULus EAC WEEE |
cULus EAC WEEE |
Only CAD model download is supported