Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
7/8"-Female, Straight, 4-pin
Connection 2
7/8"-Male, angled, 4-pin
Cable
PVC Yellow, 10 m
Number of conductors
4
Cable temperature, fixed routing
-40...105 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
|
| BCC A314-A324-30-304-VX44W6-100 | BCC A314-A324-30-304-PX04A5-100 | BCC A314-A314-30-304-VX44W6-100 | BCC A324-A324-30-304-VX44W6-100 | |
|
-
List price
|
115,79 EUR
List price
|
93,98 EUR
List price
|
-
List price
|
|
| Connection 1 | 7/8"-Female, Straight, 4-pin | 7/8"-Female, straight, 4-pin | 7/8"-Female, straight, 4-pin | 7/8"-Female, angled, 4-pin |
|---|---|---|---|---|
| Connection 2 | 7/8"-Male, angled, 4-pin | 7/8"-Male, angled, 4-pin | 7/8"-Male, straight, 4-pin | 7/8"-Male, angled, 4-pin |
| Cable | PVC Yellow, 10 m | PUR black, 10 m, drag chain compatible | PVC Yellow, 10 m | PVC Yellow, 10 m |
| Number of conductors | 4 | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...105 °C | -50...80 °C | -40...105 °C | -40...105 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A | 10.0 A | 10.0 A |
| IP rating | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE |
CE cULus WEEE |
CE cULus EAC WEEE |
| Cable temperature, flexible routing | - | -20...80 °C | - | - |
Only CAD model download is supported