Similar Illustration
Only CAD model download is supported
Fieldbus cables
Connection 1
7/8"-Female, straight, 5-pin
Connection 2
7/8"-Male, straight, 5-pin
Interface
DeviceNet Thick
Cable
PUR Shielded gray, 5 m, drag chain compatible
Number of conductors
4
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
Discontinued
Further alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
|
| BCC A315-A315-30-330-PS85N4-050 | BCC A315-A315-30-330-VS85N4-050 | BCC A325-A315-30-330-PS85N4-050 | BCC A315-A315-30-330-PS85N4-040 | |
|
100,63 EUR
List price
|
80,79 EUR
List price
|
-
List price
|
88,99 EUR
List price
|
|
| Connection 1 | 7/8"-Female, straight, 5-pin | 7/8"-Female, straight, 5-pin | 7/8"-Female, angled, 5-pin | 7/8"-Female, straight, 5-pin |
|---|---|---|---|---|
| Connection 2 | 7/8"-Male, straight, 5-pin | 7/8"-Male, straight, 5-pin | 7/8"-Male, straight, 5-pin | 7/8"-Male, straight, 5-pin |
| Interface | DeviceNet Thick | DeviceNet Thick | DeviceNet Thick | DeviceNet Thick |
| Cable | PUR Shielded gray, 5 m, drag chain compatible | PVC Shielded gray, 5 m | PUR Shielded gray, 5 m, drag chain compatible | PUR Shielded gray, 4 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 | 4 |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 9.0 A | 9.0 A | 9.0 A | 9.0 A |
| IP rating | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported