Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection 1
M12x1-Female, angled, 5-pin, A-coded
Connection 2
M8x1-Male, straight, 3-pin, A-coded
Cable
PUR black, 7 m, drag chain compatible
Number of conductors
3
Cable temperature, fixed routing
-50...90 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-M313-3F-300-PX0334-070 | BCC M415-M313-3F-602-PX0334-075 | BCC M415-M313-3F-300-PX0334-100 | |
|
22,30 EUR
List price
|
27,62 EUR
List price
|
26,64 EUR
List price
|
|
| Connection 1 | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded |
| Cable | PUR black, 7 m, drag chain compatible | PUR black, 7.5 m, drag chain compatible | PUR black, 10 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 30 VDC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP69K | IP67, IP68, IP69K/IP67, IP69K | IP67, IP68, IP69K/IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Power indicator | - | LED green/no | - |
| Function indicator | - | yes/no | - |
| Function indicator (Pin 4) | - | LED yellow | - |
Only CAD model download is supported