Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
7/8"-Female, angled, 3-pin
Connection 2
7/8"-Male, straight, 3-pin
Cable
PVC Yellow, 2.00 m
Number of conductors
3
Cable temperature, fixed routing
-40...105 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Discontinued
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC A323-A313-70-345-VX43W6-020 | BCC A323-A313-30-345-VX43W6-020 | BCC A313-A313-30-345-VX43W6-020 | |
|
-
List price
|
-
List price
|
42,88 EUR
List price
|
|
| Connection 1 | 7/8"-Female, angled, 3-pin | 7/8"-Female, angled, 3-pin | 7/8"-Female, straight, 3-pin |
|---|---|---|---|
| Connection 2 | 7/8"-Male, straight, 3-pin | 7/8"-Male, Straight, 3-pin | 7/8"-Male, straight, 3-pin |
| Cable | PVC Yellow, 2.00 m | PVC Yellow, 2 m | PVC Yellow, 2 m |
| Number of conductors | 3 | 3 | 3 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 13.0 A | 13.0 A | 13.0 A |
| IP rating | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 |
| Approval/Conformity |
cULus EAC WEEE |
CE cULus EAC WEEE |
CE cULus WEEE |
Only CAD model download is supported