Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection 1
M12x1-Female, angled, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Power indicator
LED green/no
Function indicator (Pin 2)
LED white
Function indicator (Pin 4)
LED yellow
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-M415-3A-661-PX0534-050 | BCC M425-M415-3A-661-PW0534-050 | BCC M425-M415-3A-692-PW0534-050 | |
|
32,89 EUR
List price
|
37,04 EUR
List price
|
38,47 EUR
List price
|
|
| Connection 1 | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Power indicator | LED green/no | LED green/no | LED green/no |
| Function indicator (Pin 2) | LED white | LED white | LED red |
| Function indicator (Pin 4) | LED yellow | LED yellow | LED yellow |
| Cable | PUR black, 5 m, drag chain compatible | PUR welding spark resistant black, 5 m, drag chain compatible | PUR welding spark resistant black, 5 m, drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE |
CE cULus WEEE |
| Function indicator | - | yes/no | yes/no |
Only CAD model download is supported