Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M12x1-Female, straight, 5-pin, A-coded
Switching output
Complementary
Cable
PUR black, 7.5 m, drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-0000-1A-003-PX0434-075 | BCC M425-0000-1A-010-PX0434-075-C021 | BCC M425-0000-1A-003-PX0434-075 | |
|
19,39 EUR
List price
|
26,06 EUR
List price
|
19,39 EUR
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Switching output | Complementary | PNP NO/NC antivalent | Complementary |
| Cable | PUR black, 7.5 m, drag chain compatible | PUR black, 7.5 m, drag chain compatible | PUR black, 7.5 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 30 VDC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE WEEE cULus |
CE cULus WEEE |
| Power indicator | - | Green LED | - |
| Function indicator (Pin 2) | - | LED white | - |
| Function indicator (Pin 4) | - | LED yellow | - |
Only CAD model download is supported