Similar Illustration
Only CAD model download is supported
Fieldbus cables
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Interface
DeviceNet Thin
Cable
PUR Shielded violet, 2 m, drag chain compatible
Number of conductors
4
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M415-3A-344-PS75N6-020 | BCC M415-M415-3A-344-PS75N6-030 | BCC M415-M415-3A-344-PS75N6-040 | |
|
36,95 EUR
List price
|
44,21 EUR
List price
|
51,48 EUR
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Interface | DeviceNet Thin | DeviceNet Thin | DeviceNet Thin |
| Cable | PUR Shielded violet, 2 m, drag chain compatible | PUR Shielded violet, 3 m, drag chain compatible | PUR Shielded violet, 4 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -20...80 °C | -20...80 °C | -20...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported