Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
7/8"-Male, angled, 5-pin
Interface
DeviceNet
Cable
PVC Shielded gray, 6 m
Number of conductors
4
Conductor cross-section
15 AWG/18 AWG
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BCC A325-0000-20-030-VS85N4-060 | BCC A325-0000-20-030-VS85N4-100 | |
|
-
List price
|
-
List price
|
|
| Connection | 7/8"-Male, angled, 5-pin | 7/8"-Male, angled, 5-pin |
|---|---|---|
| Interface | DeviceNet | DeviceNet |
| Cable | PVC Shielded gray, 6 m | PVC Shielded gray, 10 m |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 15 AWG/18 AWG | 15 AWG/18 AWG |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 9.0 A | 9.0 A |
| Approval/Conformity |
- cULus EAC |
cULus EAC WEEE |
| IP rating | - | IP67, IP68 |
Only CAD model download is supported