Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
A, DIN-0°/180°-Valve connector, angled, 3-pin
Connection 2
M8x1-Male, straight, 3-pin, A-coded
Function indicator
Yellow LED/No
Suppressor
Suppressor diode
Cable
PVC gray, 2 m
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC VA04-M313-30-682-VX8350-020 | BCC VA04-M313-30-682-VX8350-030 | |
|
15,92 EUR
List price
|
17,17 EUR
List price
|
|
| Connection 1 | A, DIN-0°/180°-Valve connector, angled, 3-pin | A, DIN-0°/180°-Valve connector, angled, 3-pin |
|---|---|---|
| Connection 2 | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded |
| Function indicator | Yellow LED/No | Yellow LED/No |
| Suppressor | Suppressor diode | Suppressor diode |
| Cable | PVC gray, 2 m | PVC gray, 3 m |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | 5...105 °C | 5...105 °C |
| Operating voltage Ub | 24 VDC / 24 VAC | 24 VDC / 24 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67/IP67, IP69K | IP67/IP67, IP69K |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported