Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, A-coded
Cable
PUR black, 2 m
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...120 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-0000-1A-001-PH0334-020-CNX0 | BCC M415-0000-1A-001-PH0334-020 | BCC M425-0000-1A-001-PH0334-020 | |
|
17,79 EUR
List price
|
11,36 EUR
List price
|
11,36 EUR
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Cable | PUR black, 2 m | PUR black, 2 m | PUR black, 2 m |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...120 °C | -40...120 °C | -40...120 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K, Rated to 70 °C/IP67 to 120 °C | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE WEEE |
CE WEEE cULus |
CE WEEE cULus |
Only CAD model download is supported