Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
7/8"-Female, straight, 4-pin
Connection 2
7/8"-Male, angled, 4-pin
Cable
TPE Yellow, 15 m
Number of conductors
4
Cable temperature, fixed routing
-40...105 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC A314-A324-30-304-EX44W6-150 | BCC A314-A314-30-304-EX44W6-150 | |
|
-
List price
|
167,06 EUR
List price
|
|
| Connection 1 | 7/8"-Female, straight, 4-pin | 7/8"-Female, straight, 4-pin |
|---|---|---|
| Connection 2 | 7/8"-Male, angled, 4-pin | 7/8"-Male, straight, 4-pin |
| Cable | TPE Yellow, 15 m | TPE Yellow, 15 m |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 9.0 A | 10.0 A |
| IP rating | IP68/IP68 | IP67, IP68/IP67, IP68 |
| Approval/Conformity | cULus |
CE cULus WEEE |
Only CAD model download is supported