Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
7/8"-Male, straight, 5-pin
Cable
PVC Yellow, 20 m
Number of conductors
5
Conductor cross-section
16 AWG
Cable temperature, fixed routing
-40...105 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Discontinued
Alternative
|
|
|
|
|
|
| BCC A315-0000-20-063-VX45W6-200 | BCC A325-0000-20-063-VX45W6-200 | |
|
-
List price
|
-
List price
|
|
| Connection | 7/8"-Male, straight, 5-pin | 7/8"-Male, angled, 5-pin |
|---|---|---|
| Cable | PVC Yellow, 20 m | PVC Yellow, 20 m |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 16 AWG | 16 AWG |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 9.0 A | 9.0 A |
| IP rating | IP68 | IP68 |
| Approval/Conformity | cULus | cULus |
Only CAD model download is supported