Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M16x0.75-Female, straight, 6-pin
Cable
PUR Shielded black, 35 m, drag chain compatible
Number of conductors
7
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-40...90 °C
Recommended alternative
BCC0116
Single-ended cordsets
BKS-S135M-50
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BKS-S135M-35 | BKS-S135M-50 | |
|
-
List price
|
359,36 EUR
List price
|
|
| Connection | M16x0.75-Female, straight, 6-pin | M16x0.75-Female, straight, 6-pin |
|---|---|---|
| Cable | PUR Shielded black, 35 m, drag chain compatible | PUR Shielded black, 50 m, drag chain compatible |
| Number of conductors | 7 | 7 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -40...90 °C | -40...90 °C |
| Cable temperature, flexible routing | -5...90 °C | -5...90 °C |
| Operating voltage Ub | 150 VAC | 150 VAC |
| Approval/Conformity |
- CE EAC |
CE UKCA WEEE |
| IP rating | - | IP67 |
Only CAD model download is supported