Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
PVC gray, 0.2 m, drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-40...105 °C
Product Features
0.12 m, PVC, M12x1, Female
0.20 m, PVC, M12x1, Female
0.30 m, PVC, M12x1, Female
0.60 m, PVC, M12x1, Female
1.00 m, PVC, M12x1, Female
1.50 m, PVC, M12x1, Female
2.00 m, PVC, M12x1, Female
3.00 m, PVC, M12x1, Female
5.00 m, PVC, M12x1, Female
8.00 m, PVC, M12x1, Female
10.00 m, PVC, M12x1, Female
15.00 m, PVC, M12x1, Female
20.00 m, PVC, M12x1, Female
30.00 m, PVC, M12x1, Female
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M414-3A-304-VX8434-002 | BCC M415-M414-3A-304-VX8434-003 | BCC M415-M414-3A-606-VX8434-003 | |
|
13,64 EUR
List price
|
13,74 EUR
List price
|
18,34 EUR
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | PVC gray, 0.2 m, drag chain compatible | PVC gray, 0.3 m, drag chain compatible | PVC gray, 0.3 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | 5...105 °C | 5...105 °C | 5...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Power indicator | - | - | LED green/no |
| Function indicator | - | - | yes/no |
| Function indicator (Pin 4) | - | - | LED yellow |
Only CAD model download is supported