Similar Illustration
Only CAD model download is supported
Receptacles
Connection
M8x1-Female, straight, 4-pin, A-coded
Number of conductors
4
Conductor cross-section
24 AWG
Lead length L
2.00 m
Operating voltage Ub
60 VDC / 60 VAC
Recommended alternative
BCC0E38
Receptacles
BCC M354-0000-10-RM050-020
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M354-0000-10-RM068-020 | BCC M354-0000-10-RM050-020 | |
|
-
List price
|
17,97 EUR
List price
|
|
| Connection | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded |
|---|---|---|
| Number of conductors | 4 | 4 |
| Conductor cross-section | 24 AWG | 0.25 mm² |
| Lead length L | 2.00 m | 2.00 m |
| Operating voltage Ub | 60 VDC / 60 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
EAC WEEE |
WEEE |
Only CAD model download is supported