Similar Illustration
Only CAD model download is supported
Receptacles
Connection
M12x1-Male, straight, 3-pin, A-coded
Number of conductors
3
Conductor cross-section
22 AWG
Lead length L
2.00 m
Operating voltage Ub
300 VDC / 300 VAC
Recommended alternative
BCC0CZ3
Receptacles
BCC M454-0000-2A-RN053-020
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M453-0000-2A-RN052-020 | BCC M454-0000-2A-RN053-020 | |
|
-
List price
|
49,72 EUR
List price
|
|
| Connection | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
|---|---|---|
| Number of conductors | 3 | 4 |
| Conductor cross-section | 22 AWG | 22 AWG |
| Lead length L | 2.00 m | 2.00 m |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus EAC WEEE |
cULus WEEE CE |
Only CAD model download is supported