Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M23x1-Female, angled, 19-pin
Cable
PUR black, 20 m
Number of conductors
19
Conductor cross-section
0.34 mm² + 1.0 mm²
Operating voltage Ub
125 VDC / 125 VAC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M62L-0000-10-022-PX0LP6-200 | BCC M62L-0000-10-022-PX0LP4-200 | |
|
-
List price
|
282,33 EUR
List price
|
|
| Connection | M23x1-Female, angled, 19-pin | M23x1-Female, angled, 19-pin |
|---|---|---|
| Cable | PUR black, 20 m | PUR black, 20 m, drag chain compatible |
| Number of conductors | 19 | 19 |
| Conductor cross-section | 0.34 mm² + 1.0 mm² | 0.50 mm² + 1.0 mm² |
| Operating voltage Ub | 125 VDC / 125 VAC | 125 VDC / 125 VAC |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE WEEE |
| Cable temperature, fixed routing | - | -50...80 °C |
| Cable temperature, flexible routing | - | -25...80 °C |
Only CAD model download is supported