Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M8x1-Female, straight, 3-pin, A-coded
Connection 2
M12x1-Male, straight, 3-pin, A-coded
Cable
PUR welding spark resistant black, 0.6 m
Number of conductors
3
Cable temperature, fixed routing
-60...400 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC W313-W413-3E-300-FW9334-006 | BCC M313-M413-3E-602-PW0334-006 | |
|
-
List price
|
18,13 EUR
List price
|
|
| Connection 1 | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
| Cable | PUR welding spark resistant black, 0.6 m | PUR welding spark resistant black, 0.6 m, drag chain compatible |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -60...400 °C | -50...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP65/IP65 | IP67/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| Power indicator | - | LED green/no |
| Function indicator | - | yes/no |
| Function indicator (Pin 4) | - | LED yellow |
| Cable temperature, flexible routing | - | -25...90 °C |
Only CAD model download is supported