Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
RJ45-Male, straight, 4-pin
Connection 2
RJ45-Male, straight, 4-pin
Interface
Ethernet
Cable
PVC Shielded teal, 2 m
Cable, note
Ethernet, CAT 5E
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
Discontinued
Further alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
|
| BCC E894-E894-90-339-VS64N8-020 | BCC E894-E894-90-339-ES64N9-020 | BCC E894-E894-90-339-VS64N8-010 | BCC E894-E894-90-339-VS64N8-006 | |
|
-
List price
|
41,52 EUR
List price
|
31,87 EUR
List price
|
30,60 EUR
List price
|
|
| Connection 1 | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin |
|---|---|---|---|---|
| Connection 2 | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin |
| Interface | Ethernet | Ethernet/IP | Ethernet | Ethernet |
| Cable | PVC Shielded teal, 2 m | TPE Shielded Blue, 2 m, drag chain compatible | PVC Shielded teal, 1 m | PVC Shielded teal, 0.6 m |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 | 4 | 4 |
| Cable temperature, fixed routing | -20...75 °C | -40...80 °C | -20...75 °C | -20...75 °C |
| Operating voltage Ub | 42 VDC / 30 VAC | 60 VDC | 42 VDC / 30 VAC | 42 VDC / 30 VAC |
| Rated current (40 °C) | 1.0 A | 1.5 A | 1.0 A | 1.0 A |
| IP rating | IP20/IP20 | IP20/IP20 | IP20/IP20 | IP20/IP20 |
| Approval/Conformity |
CE EAC WEEE |
CE WEEE cULus UKCA |
CE UKCA WEEE |
CE UKCA WEEE |
| Cable temperature, flexible routing | - | -20...60 °C | - | - |
Only CAD model download is supported