Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
7/8"-Female, Straight, 5-pin
Cable
PUR black, 10.00 m, Drag chain compatible
Number of conductors
5
Conductor cross-section
0.75 mm²
Cable temperature, fixed routing
-50...80 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC A315-0000-10-063-PX0575-100 | BCC A315-0000-10-063-PX05A5-100 | |
|
-
List price
|
127,84 EUR
List price
|
|
| Connection | 7/8"-Female, Straight, 5-pin | 7/8"-Female, straight, 5-pin |
|---|---|---|
| Cable | PUR black, 10.00 m, Drag chain compatible | PUR black, 10 m, drag chain compatible |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 0.75 mm² | 1.5 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -20...80 °C | -20...80 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 5.6 A | 10.0 A |
| IP rating | IP67, IP68 | IP67, IP68 |
| Approval/Conformity |
cULus EAC WEEE |
CE cULus WEEE |
| Switching output | - | Complementary |
Only CAD model download is supported