Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
Push-Pull power-Female, straight, 5-pin
Connection 2
Push-Pull power-Female, straight, 5-pin
Cable
PVC gray, 2 m
Number of conductors
5
Cable temperature, fixed routing
-40...70 °C
This product is part of the Classic portfolio, that means
extended availability
flexible transition period
transparent conditions
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Discontinued
Alternative
|
|
|
|
|
|
| BCC HB75-HB75-NA-370-VX85B5-020 | BCC HB75-HB75-NA-370-VX85B5-006 | |
|
93,62 EUR
List price
|
-
List price
|
|
| Connection 1 | Push-Pull power-Female, straight, 5-pin | Push-Pull power-Female, Straight, 5-pin |
|---|---|---|
| Connection 2 | Push-Pull power-Female, straight, 5-pin | Push-Pull power-Female, Straight, 5-pin |
| Cable | PVC gray, 2 m | PVC gray, 0.6 m |
| Number of conductors | 5 | 5 |
| Cable temperature, fixed routing | -40...70 °C | -40...70 °C |
| Cable temperature, flexible routing | -5...70 °C | -5...70 °C |
| Operating voltage Ub | 24 VDC | 24 VDC |
| Rated current (40 °C) | 16.0 A | 16.0 A |
| IP rating | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE WEEE |
CE EAC WEEE |
Only CAD model download is supported