Similar Illustration
Only CAD model download is supported
Y-splitters
Connection 1
M8x1-Female, straight, 3-pin, A-coded
Connection 2
M8x1-Female, straight, 4-pin, A-coded
Connection 3
M8x1-Female, straight, 3-pin, A-coded
Operating voltage Ub
30 VDC / 30 VAC
Cable
PUR Shielded black, 1 m
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M313-M314-M313-U2063-010 | BCC M313-M314-M313-U2063-020 | |
|
95,23 EUR
List price
|
101,83 EUR
List price
|
|
| Connection 1 | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|
| Connection 2 | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded |
| Connection 3 | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Cable | PUR Shielded black, 1 m | PUR Shielded black, 2 m |
| Cable temperature, fixed routing | -30...70 °C | -30...70 °C |
| Cable temperature, flexible routing | -5...50 °C | -5...50 °C |
| IP rating | IP67/IP67/IP67 | IP67/IP67/IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported