Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M8x1-Female, straight, 3-pin, A-coded
Number of connectable contacts
3
Connection cross-section
0.14...0.34 mm²
Type of wire mounting
Solder connections
Cable diameter D
1.5...2.5 mm
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M333-0000-10-000-D4X325-000-C036 | BCC M333-0000-10-000-34X325-000 | BCC M333-0000-10-000-31X350-000 | |
|
44,33 EUR
List price
|
11,38 EUR
List price
|
15,21 EUR
List price
|
|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|---|
| Number of connectable contacts | 3 | 3 | 3 |
| Connection cross-section | 0.14...0.34 mm² | 0.14...0.34 mm² | 0.14...0.5 mm² |
| Type of wire mounting | Solder connections | Solder connections | Screw terminals |
| Cable diameter D | 1.5...2.5 mm | 3.5...5 mm | 3.5...5 mm |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Ambient temperature | -25...85 °C | -40...85 °C | -40...85 °C |
| Approval/Conformity | WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported