Double-ended cordsets
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC S4B5-S4B3-3A-300-VX8334-050 | BCC S4B5-S4B4-3A-304-YX8434-050-C009 | BCC M415-M413-3A-300-VX8334-050 | BCC M415-M423-3A-300-VX8334-050 | |
|
-
List price
|
40,65 EUR
List price
|
15,37 EUR
List price
|
15,37 EUR
List price
|
|
| Special characteristics | Washdown | Washdown | - | - |
|---|---|---|---|---|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Connection 2 | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, angled, 3-pin, A-coded |
| Cable | PVC gray, 5.00 m, Drag chain compatible | TPE-V gray, 5 m | PVC gray, 5 m, drag chain compatible | PVC gray, 5 m, drag chain compatible |
| Number of conductors | 3 | 4 | 3 | 3 |
| Cable temperature, fixed routing | -40...105 °C | -50...105 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | 5...105 °C | -25...105 °C | 5...105 °C | 5...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K/IP67, IP69K | IP67, IP69K/IP67, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
EAC Ecolab WEEE |
CE Ecolab WEEE |
CE cULus WEEE |
CE cULus WEEE |