Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, angled, 5-pin, A-coded
Connection 2
7/8"-Male, straight, 4-pin
Cable
PUR black, 0.6 m, drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...90 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-A314-3F-304-PX0434-006 | BCC M425-A314-3F-304-PX0434-010 | BCC M415-A315-3A0-771-PX0434-020 | |
|
25,66 EUR
List price
|
26,34 EUR
List price
|
29,31 EUR
List price
|
|
| Connection 1 | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | 7/8"-Male, straight, 4-pin | 7/8"-Male, straight, 4-pin | 7/8"-Male, straight, 5-pin |
| Cable | PUR black, 0.6 m, drag chain compatible | PUR black, 1 m, drag chain compatible | PUR black, 2 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68 | IP67, IP68, IP69K/IP67, IP68 | IP67, IP68, IP69K/IP67, IP68 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported