Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M12x1-Male, straight, 4-pin, D-coded
Connection cross-section
0.14...0.34 mm²
Type of wire mounting
IDC
Cable diameter D
5...8 mm
Operating voltage Ub
250 VDC / 250 VAC
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M474-0000-2D-000-53X4T2-000 | BCC M474-0000-2D-000-51X475-000 | |
|
-
List price
|
19,52 EUR
List price
|
|
| Connection | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|
| Connection cross-section | 0.14...0.34 mm² | 0.14...0.75 mm² |
| Type of wire mounting | IDC | Screw terminals |
| Cable diameter D | 5...8 mm | 5...8 mm |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Ambient temperature | -25...85 °C | -40...85 °C |
| Number of connectable contacts | - | 4 |
| Approval/Conformity | - |
CE cURus WEEE |
Only CAD model download is supported