Products
Service & Support
Industries & Solutions
Company
Canceled

BCC0J5C

BCC M415-D289-AB0-700-PS72N1-020-C026

Double-ended cordsets

Connection 1
M12x1-Female, straight, 5-pin, B-coded
Connection 2
D-Sub-Male, angled, 9-pin
Interface
Profibus
Cable
PUR Shielded violet, 2 m, drag chain compatible
Number of conductors
2
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Connection 1
M12x1-Female, straight, 5-pin, B-coded
Connection 2
D-Sub-Male, angled, 9-pin
Interface
Profibus
Cable
PUR Shielded violet, 2 m, drag chain compatible
Number of conductors
2
Cable temperature, fixed routing
-40...70 °C
Cable temperature, flexible routing
-20...60 °C
Operating voltage Ub
60 VDC / 60 VAC
IP rating
IP68/IP20
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue