Similar Illustration
Only CAD model download is supported
Ethernet/Profinet cables
Connection 1
M12x1-Female, straight, 5-pin, D-coded
Connection 2
M12x1-Male, straight, 4-pin, D-coded
Interface
Ethernet/IP
Cable
TPE Shielded Red, 10 m, drag chain compatible
Cable, note
Ethernet, CAT 5E
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M414-3D-338-ES24N9-100 | BCC M415-M414-3D-338-ES64N9-100 | BCC M414-M414-6D-338-ES24N9-100 | |
|
103,36 EUR
List price
|
103,36 EUR
List price
|
103,36 EUR
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, D-coded | M12x1-Female, straight, 5-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
| Interface | Ethernet/IP | Ethernet/IP | Ethernet/IP |
| Cable | TPE Shielded Red, 10 m, drag chain compatible | TPE Shielded teal, 10 m, drag chain compatible | TPE Shielded Red, 10 m, drag chain compatible |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, flexible routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Operating voltage Ub | 60 VDC | 60 VDC | 60 VDC |
| Rated current (40 °C) | 1.5 A | 1.5 A | 1.5 A |
| IP rating | IP67/IP67 | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA ULus WEEE |
CE cULus WEEE UKCA |
Only CAD model download is supported