Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M12x1-Male, angled, 4-pin, A-coded
Power indicator
Green LED
Function indicator (Pin 4)
LED yellow
Switching output
PNP NO/NC antivalent
Cable
TPE Yellow, 2 m, drag chain compatible
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M424-0000-2A-008-EX44T2-020 | BCC M414-0000-2A-003-EX44T2-020 | |
|
14,82 EUR
List price
|
10,22 EUR
List price
|
|
| Connection | M12x1-Male, angled, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
|---|---|---|
| Power indicator | Green LED | - |
| Function indicator (Pin 4) | LED yellow | - |
| Switching output | PNP NO/NC antivalent | Complementary |
| Cable | TPE Yellow, 2 m, drag chain compatible | TPE Yellow, 2 m, drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 30 VDC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported