Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection 1
M8x1-Female, angled, 4-pin, A-coded
Connection 2
M8x1-Male, straight, 4-pin, A-coded
Cable
TPE Yellow, 0.6 m, drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...105 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M324-M314-30-304-EX44T2-006 | BCC M324-M314-30-304-EX44T2-003 | BCC M314-M314-30-304-EX44T2-006 | |
|
14,49 EUR
List price
|
13,96 EUR
List price
|
14,49 EUR
List price
|
|
| Connection 1 | M8x1-Female, angled, 4-pin, A-coded | M8x1-Female, angled, 4-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded |
|---|---|---|---|
| Connection 2 | M8x1-Male, straight, 4-pin, A-coded | M8x1-Male, straight, 4-pin, A-coded | M8x1-Male, straight, 4-pin, A-coded |
| Cable | TPE Yellow, 0.6 m, drag chain compatible | TPE Yellow, 0.3 m, drag chain compatible | TPE Yellow, 0.6 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K/IP67, IP69K | IP67, IP69K/IP67, IP69K | IP67, IP69K/IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported