Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, angled, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Power indicator
Green LED
Function indicator
yes/no
Function indicator (Pin 2)
LED white
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-M415-3A-660-PW3534-040 | BCC M425-M425-3A-661-PW3534-050 | BCC M415-M415-3A-313-PW3534-040 | |
|
-
List price
|
37,04 EUR
List price
|
28,01 EUR
List price
|
|
| Connection 1 | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, angled, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Power indicator | Green LED | LED green/no | - |
| Function indicator | yes/no | yes/no | - |
| Function indicator (Pin 2) | LED white | LED white | - |
| Function indicator (Pin 4) | LED yellow | LED yellow | - |
| Cable | PUR welding spark resistant Orange, 4.00 m, Drag chain compatible | PUR welding spark resistant Orange, 5 m, drag chain compatible | PUR welding spark resistant Orange, 4 m, drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported