Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, angled, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
PUR welding spark resistant black, 0.5 m, drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...90 °C
Product Features
0.30 m, PUR, M12x1, Female
0.50 m, PUR, M12x1, Female
0.60 m, PUR, M12x1, Female
1.00 m, PUR, M12x1, Female
1.50 m, PUR, M12x1, Female
2.00 m, PUR, M12x1, Female
3.00 m, PUR, M12x1, Female
4.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
6.00 m, PUR, M12x1, Female
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-M414-3A-304-PW0434-005-C047 | BCC M425-M414-3A-650-PW0434-003 | BCC M425-M414-3A-304-PW0434-003 | |
|
14,70 EUR
List price
|
20,23 EUR
List price
|
14,20 EUR
List price
|
|
| Connection 1 | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | PUR welding spark resistant black, 0.5 m, drag chain compatible | PUR welding spark resistant black, 0.3 m, drag chain compatible | PUR welding spark resistant black, 0.3 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 30 VDC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
| Power indicator | - | LED green/no | - |
| Function indicator | - | yes/no | - |
| Function indicator (Pin 2) | - | LED white | - |
| Function indicator (Pin 4) | - | LED yellow | - |
Only CAD model download is supported