Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, L-coded
Cable
PUR gray, 5.00 m, Drag chain compatible
Number of conductors
5
Conductor cross-section
1.5 mm²
Cable temperature, fixed routing
-40...90 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Discontinued
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-0000-1L-017-PX85A5-050 | BCC M415-0000-1L-017-PX85A5-050 | BCC M425-0000-1L-150-PX85A5-050 | |
|
-
List price
|
-
List price
|
67,88 EUR
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, L-coded | M12x1-Female, straight, 5-pin, L-coded | M12x1-Female, angled, 5-pin, L-coded |
|---|---|---|---|
| Cable | PUR gray, 5.00 m, Drag chain compatible | PUR gray, 5.00 m, Drag chain compatible | PUR gray, 5 m, drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Conductor cross-section | 1.5 mm² | 1.5 mm² | 1.5 mm² |
| Cable temperature, fixed routing | -40...90 °C | -40...90 °C | -40...85 °C |
| Cable temperature, flexible routing | -30...90 °C | -30...90 °C | -20...85 °C |
| Operating voltage Ub | 60 VDC / 50 VAC | 60 VDC / 50 VAC | 63 VDC |
| Rated current (40 °C) | 16.0 A | 16.0 A | 16 A UL/12 A cUL |
| IP rating | IP65, IP67, IP69K | IP65, IP67, IP69K | IP65, IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE EAC WEEE |
CE WEEE UKCA cULus |
Only CAD model download is supported